IESNA:LM-63-2002
[TEST]P1296436
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3DLP1WH_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 5000K CCT AND, 90CRI , E3DLP1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]817
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
2174.1 2172.6 2159.5 2134.8 2103.9 2061.4 2007.4 1947.2 1880.1 1799.8
1714.1 1621.5 1523.5 1420.9 1316.7 1212.5 956.2 731.7 542.6 401.3
291.7 213 153.6 109.6 76.4 54 37.8 27 18.5 13.1
9.3 7.7 6.9 6.2 5.4 5.4 4.6 3.9 3.1 2.3
2.3 1.5 1.5 0.8 0 0
